E901h Communication Parameter - AxisX
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | E901h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
Protocol Version - Axis 1 | E901h | 1 | String(2) | - | - | Read only | No | v1, v2 |
Safety address - Axis 1 | E901h | 2 | Unsigned16 | - | - | Read only | No | v1, v2 |
FSoE Connection ID - Axis 1 | E901h | 3 | Unsigned16 | - | - | Read only | No | v1, v2 |
Watchdog Time | E901h | 4 | Unsigned16 | - | - | Read only | No | v1, v2 |
Unique device ID - Axis 1 | E901h | 5 | String(6) | - | - | Read only | No | v1, v2 |
Connection type - Axis 1 | E901h | 6 | Unsigned16 | - | - | Read only | No | v1, v2 |
Communication Parameter Length | E901h | 7 | Unsigned16 | - | - | Read only | No | v1, v2 |
Application Parameter Length | E901h | 8 | Unsigned16 | - | - | Read only | No | v1, v2 |
SRA CRC | E901h | 9 | Unsigned32 | - | - | Read only | No | v1, v2 |